Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- OEM & Diagnostic Membranes
- OEM Membranes
- Unisart® CN 140 Unbacked Nitrocellulose Membrane
Unisart® CN 140 Unbacked Nitrocellulose Membrane
Top Features of Unisart® CN 140 Unbacked Nitrocellulose Membrane
General purpose membrane with high protein binding capacity
Smooth and defect-free surface quality
Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 140 Unbacked Nitrocellulose Membrane
Lateral flow immunoassays
Rapid antigen tests (RAT)
Point-of-care (POC) tests
- Item No.:
- 1UN14AR100025WS
Top Features of Unisart® CN 140 Unbacked Nitrocellulose Membrane
General purpose membrane with high protein binding capacity
Smooth and defect-free surface quality
Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 140 Unbacked Nitrocellulose Membrane
Lateral flow immunoassays
Rapid antigen tests (RAT)
Point-of-care (POC) tests
Overview
Specifications
Choose your Unisart® Diagnostic Membranes
Unisart® CN 140 unbacked is the preferred membrane for a wide range of lateral flow assays, offering a capillary speed of 90 - 150 s/40 mm. It consists of a thin microporous nitrocellulose membrane without polyester backing and features a thickness range of 120 - 160 µm.
Choose Unisart® CN 140 unbacked when the following is required:
- ideal balance between assay time and sensitivity
- fast background clearance
We offer technical support to assist you in selecting the ideal diagnostic membrane for your application.
Please contact us at unisart@sartorius.com for more information and to connect with our experts.
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width25 mm
-
Membrane Thickness120 – 160 µm
Features
-
Max Splices0
Materials of Construction
-
Backingnone
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed90–150 s/40mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 140
-
Pack Size1 roll
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.