Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Unisart® CN 150 Clear Backed Nitrocellulose Membrane

Top Features of Unisart® CN 150 Clear Backed Nitrocellulose Membrane

  • Clear and white polyester backing options

  • Very high sensitivity

  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 150 Clear Backed Nitrocellulose Membrane

  • Immunofluorescence readout

  • Lateral flow immunoassays and rapid antigen tests (RAT)

  • Reel-to-reel manufacturing

Membrane Roll Width
Pack Size
Max Splices
Item No.: 
1UN15LR100020NTB
*Custom/bulk order quotes are provided within 24 hours of request.
Unisart® CN 150 Clear Backed Nitrocellulose Membrane
Unisart® CN 150 Clear Backed Nitrocellulose Membrane

Top Features of Unisart® CN 150 Clear Backed Nitrocellulose Membrane

  • Clear and white polyester backing options

  • Very high sensitivity

  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 150 Clear Backed Nitrocellulose Membrane

  • Immunofluorescence readout

  • Lateral flow immunoassays and rapid antigen tests (RAT)

  • Reel-to-reel manufacturing

Item No.:
1UN15LR100020NTB

Overview

Specifications

Unisart® CN 150 features a capillary speed of 90 - 180 s/40 mm and is composed of a thin microporous nitrocellulose membrane with a polyester backing. The membrane is available with two backing options: clear and white polyester. The white backing is particularly well-suited for immunofluorescent readouts.

Choose Unisart® CN 150 Backed when you require:

  • very high assay sensitivity
  • fast background clearance

We offer technical support to assist you in selecting the ideal diagnostic membrane for your application.

Please contact us at unisart@sartorius.com for more information and to connect with our experts.

Applications

  • Market
    Pharma/Biotech

Dimensions

  • Membrane Roll Length
    100 m
  • Membrane Roll Width
    20 mm
  • Membrane Thickness
    240 – 280 µm

Features

  • Max Splices
    3

Materials of Construction

  • Backing
    100 µm clear Polyester
  • Membrane Material
    Nitrocellulose

Physicochemical Information

  • Capillary Speed
    90–180 s/40 mm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Unisart®
  • Membrane Type
    CN 150
  • Pack Size
    5 rolls

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.