Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- OEM & Diagnostic Membranes
- OEM Membranes
- Unisart® CN 180 Backed Nitrocellulose Membrane
Unisart® CN 180 Backed Nitrocellulose Membrane
Top Features of Unisart® CN 180 Backed Nitrocellulose Membrane
- The most sensitive lateral flow membrane in our portfolio
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 180 Backed Nitrocellulose Membrane
- Critical assays such as HIV tests
- Lateral flow immunoassays and rapid antigen tests
- Reel-to-reel manufacturing
- Item No.:
- 1UN18ER100020NTB
Top Features of Unisart® CN 180 Backed Nitrocellulose Membrane
- The most sensitive lateral flow membrane in our portfolio
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 180 Backed Nitrocellulose Membrane
- Critical assays such as HIV tests
- Lateral flow immunoassays and rapid antigen tests
- Reel-to-reel manufacturing
Overview
Specifications
Choose your Unisart® Diagnostic Membranes
Unisart® CN 180 is the most sensitive lateral flow membrane in our portfolio with a capillary speed of 135 - 175 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 225 - 255 µm.
Unisart® CN 180 is the membrane of choice when very high sensitivity is needed. This membrane with its superior sensitivity is perfectly suited for critical assays such as HIV tests.
We offer technical support to assist you in selecting the ideal diagnostic membrane for your application.
Please contact us at unisart@sartorius.com for more information and to connect with our experts.
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width20 mm
-
Membrane Thickness225 - 255 µm
Features
-
Max Splices3
Materials of Construction
-
Backing100 µm clear Polyester
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed135–175 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 180
-
Pack Size5 rolls
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.