Quickseal® 1/8" ID × 1/4" OD C-Flex®, 24" Overall Length Centered at 6"
Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.
Quickseal® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.
- Item No.:
- QSC0204010624
- Piece
- 1
- Qty. Graduation
- 10
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Quickseal® Collar Assembly (refer to Specifications tab for pack size)
The principle behind the simple and robust Quickseal® is easy to understand: The cutting action deforms the aluminum collar, squeezing the tube and compressing the tubing walls together to create an aseptic seal. Sealing time is less than 4 seconds.
Versatile
- Quickseal® can be installed onto platinum-cured silicone or thermoplastic elastomer tubing including C-Flex®
- Available for a broad tubing size range from outer diameters 1/4″ (6.4mm) to 1-1/8″ (29mm)
- Easily integrated on to tubing manifolds, bag, and bottle systems
Quick and Easy
- Simply cut the metal collar with our hand-held Quickseal® tools
- Aseptically disconnect any available tube size in less than 4 seconds
- Completely portable - requires no utilities
Robust and Secure
- Validated microbial barrier. Cut collar passes microbial ingress testing by container closure
- Closure integrity verified at ambient temperatures and after freeze & thaw cycle to -100° Celsius
- Burst testing proves pressure resistance of cut collar exceed burst pressure of tubing
Valuable Features
- Aseptic seal in seconds
- Simple and intuitive
- Platinum-cured silicone, TPE tubing, and more
- Seal on dry or fluid-filled tubing
- No utilities required; completely portable
- Reliable, laboratory-validated aseptic seal
- Unambiguous result; a cut collar is an aseptic seal
- No spare or replacement parts required
Datasheet
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Disconnection MethodManual Disconnection
-
Disconnection Time4 sec.
Dimensions
-
Tube Length24" (609.6 mm)
-
Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)
General Specifications
-
TubingTPE (C-Flex®)
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Product Information
-
BrandQuickseal®
-
Pack Size10
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable
The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.
Web prices – only available through online purchase
The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.
- The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
- The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter
The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.
- The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
- The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter