Quintix® Precision Balances with Internal Adjustment, 10 mg

Quintix® Precision Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows with several intuitive, user-optimized features.

Top Features of Quintix® Precision Balances

  • isoCAL automatic internal adjustment capability for the most precise results
  • SmartTouch user interface for easy use and navigation
  • One-Touch ergonomic draft shield protects samples and minimizes ambient effects
  • Integrated applications for advanced capability

Popular Applications for Quintix® Precision Balances

  • Routine weight measurement and secure data transfer between laboratory devices.
Maximum Weighing Capacity
Item No.: 
QUINTIX1102-1S
*Custom/bulk order quotes are provided within 24 hours of request.
Quintix® Precision Balances with Internal Adjustment, 10 mg
Quintix® Precision Balances with Internal Adjustment, 10 mg

Quintix® Precision Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows with several intuitive, user-optimized features.

Top Features of Quintix® Precision Balances

  • isoCAL automatic internal adjustment capability for the most precise results
  • SmartTouch user interface for easy use and navigation
  • One-Touch ergonomic draft shield protects samples and minimizes ambient effects
  • Integrated applications for advanced capability

Popular Applications for Quintix® Precision Balances

  • Routine weight measurement and secure data transfer between laboratory devices.
Item No.:
QUINTIX1102-1S

Overview

Specifications

Built for Ease-of-Use

The Quintix® Precision Balance is equipped with a large touchscreen user interface optimized for easy use right out of the box. The intuitive menu structure and navigation allow researchers to efficiently carry out ultra-precise weight measurements with ease. At the same time, the ergonomic OneTouch draft shield compensates for the impact of even the smallest ambient effects.

Integrated Applications Boost Efficiency

Quintix® Precision Balances offer built-in applications that expand the capability of your balance to include advanced measurement and report features. Integrated applications allow researchers to measure the density of both solids and liquids and individual components in mixed samples, automate complex conversions, and generate statistical reports using measurement data safely stored in the Quintix® Precision Balance’s internal statistical memory. Integrated applications also allow researchers to quickly check weight samples and packages, weigh and count large numbers of small samples or tools, and even account for unstable working conditions when generating reliable measurements in any environment.

Applications

  • Application
    • Food and Beverage
    • Research
  • Application Area
    • Education
    • Production
    • General laboratory
    • Pharmacies
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Non-verified
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Dimensions WxDxH
    218 × 360 × 88 mm
  • Weighing Pan Diameter
    ⌀ 180 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    • English
    • French
    • German
    • Hungarian
    • Italian
    • Polish
    • Portuguese
    • Russian
    • Spanish
    • Turkish
    • Chinese
    • Japanese
    • Korean
  • Leveling
    Manual
  • Password Protection
    No
  • Repeatability
    10 mg
  • Scale Interval
    10 mg
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    ≤0.9 s
  • Underfloor Weighing
    Yes

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    None
  • Linearity
    30 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    N/A
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    1,100 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Precision balance
  • Brand
    Quintix®
  • Product Line
    Quintix®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.