Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Sartocon® 2 plus | ISO | TFF Filter Holder

Filter holder for up to 10 Sartocon® TFF cassettes.

ISO Standard - Feed | Retentate: 29.7 mm, Permeate: 18.1 mm

Key Features

  • Self-draining and self-venting thanks to vertical positioning
  • Large retentate channels for low pressure drop
  • Easy installation
  • Low hold-up volume
  • Monolithic design
  • All ports located on the product plate
Cassette Capacity
Mirror Inverted
Connections
Item No.: 
17546DI297181E
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® 2 plus | ISO | TFF Filter Holder
Sartocon® 2 plus | ISO | TFF Filter Holder

Filter holder for up to 10 Sartocon® TFF cassettes.

ISO Standard - Feed | Retentate: 29.7 mm, Permeate: 18.1 mm

Key Features

  • Self-draining and self-venting thanks to vertical positioning
  • Large retentate channels for low pressure drop
  • Easy installation
  • Low hold-up volume
  • Monolithic design
  • All ports located on the product plate
Item No.:
17546DI297181E
Number of pieces
1

Overview

Specifications

Standards for Sartocon® 2 Plus Filter Holders

  • DIN - Feed | Retentate: 26 mm, Permeate: 16 mm
  • Zoll - Feed | Retentate: 22.1 mm, Permeate: 15.7 mm
  • ISO - Feed | Retentate: 29.7 mm, Permeate: 18.1 mm
  • JIS-G - Feed | Retentate: 23 mm, Permeate: 23 mm

Consumables for Sartocon® 2 Plus Filter Holders

Sartocon® 2 plus filter holders are available for the following TFF Cassette types:

  • Sartocon® Cassettes (1 - 10 pieces)
  • Sartocube® Cassettes (1 or 2 pieces)

Disclaimer: Please note that the TFF Cassettes are not included with the Sartocon® 2 plus filter holders and must be ordered separately.

Accessories for Sartocon® 2 Plus Filter Holders

The Sartocon® 2 plus filter holders are compatible with the following accessories:

  • Torque Wrench for Sartocon® 2 Plus Holder (17128)
  • Socket, 27 mm (6986135)
  • Sartocon® Single Use Adapter Plates (17546---113-C)
  • Sartocon® Flush Plate PP (302030C-C)
  • Sartocon® CIP Flush Cassette (3020000000E--SG)
  • Sartocon® Dummy Modules PP 20 mm (302020D-C)
  • Sartocon® Dummy Modules PP 40 mm (302040D-C)
  • Sartocon® Dummy Modules PP 100 mm (302100D-C)

Disclaimer: Please note that no accessories are included with the Sartocon® 2 plus filter holders and must be ordered separately.

Applications

  • Application
    • Concentration
    • Diafiltration
    • Protein
    • Vaccine
    • Antibody
  • Application Area
    • Process development
    • Preclinical and clinical studies
    • Pilot
    • Production

Connections (Physical)

  • Connections
    ISO
  • Connector(s)
    1"-1.5" Tri-clamp sanitary flange (DN25)

Dimensions

  • Dimensions WxDxH
    240 × 348 × 459 mm
  • Feed / Retentate
    29.7 mm
  • Filtration Area
    up to 7 m²
  • Permeate
    18.1 mm

General Specifications

  • Cassette Capacity
    Sartocon® Cassettes: ≤ 10
  • Cassette Format
    Sartocon Cassettes
  • Electro Polished
    Electro Polished
  • Mirror Inverted
    No
  • Surface Roughness of Wetted Parts
    Ra <= 0.4 µm

Materials of Construction

  • Filter- and Clamping Plate Material
    316L (1.4435) stainless steel

Operating Conditions

  • Maximum Operating Pressure
    4 bar (58 psi)

Product Information

  • Brand
    Sartocon® 2 plus
  • Filter Type
    TFF
  • Type
    manual

Volume

  • Volume
    30 L to >2,000 L