Tangential Flow Filtration (TFF) Systems
TFF Systems - Process Solutions for Ultrafiltration and Diafiltration
Sartorius offers flexible tangential flow filtration (TFF) systems for process development and clinical trials up to commercial production batches.
The TFF portfolio can flex to accommodate individual requirements, with a range of options that include cost-efficient multi-use systems or closed systems with single-use flow kits for bioburden reduced processing.
Key Features
- Availability of benchtop to production scale systems
- Flow rate starting from 1 L/hr up to 5,000 L/hr depending on the system
- Working membrane sizes from 50 cm² to 21 m²
- Single-use and multi-use
- Highly- to fully automated
- Compliancy to cGMP available
Overview
Specifications
Choose your product
Products (4)
Added to Shopping Cart
-
-
Cassette: up to 14 m² (optional up to 21 m²) Hollow Fiber: up to 5 m²
-
Volume: 3.3 L (1" flow kit)
-
-
-