Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Tangential Flow Filtration (TFF)
- TFF Holders & Accessories
- Sartocon® Filter Holders
Sartocon® Slice 200 Holder
Filter holder for up to 2 Sartocon® Slice 200 TFF cassettes.
Key Features
- Self-draining and self-venting thanks to vertical positioning
- Large retentate channels for low pressure drop
- Easy installation
- Low hold-up volume
- Monolithic design
- All ports located on the product plate
- Item No.:
- 17525--01
- Piece
- 1
Filter holder for up to 2 Sartocon® Slice 200 TFF cassettes.
Key Features
- Self-draining and self-venting thanks to vertical positioning
- Large retentate channels for low pressure drop
- Easy installation
- Low hold-up volume
- Monolithic design
- All ports located on the product plate
Overview
Specifications
Choose your Tangential Flow Filtration (TFF) Filter Holders
The Sartocon® Slice 200 stainless steel holder is optimised for the use with up to two Sartocon® Slice 200 crossflow cassettes (0.02 - 0.04 m2). It is designed for low volume applications from 20 mL to 5 L.
The Sartocon® Slice 200 system covers the whole range of pharmaceutical and biotechnological crossflow applications like concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc. The system is suitable for cell harvesting and clarification processes.
The family of Sartorius Stedim Biotech crossflow holders feature the latest advances in crossflow design: Vertical orientation of the filter cassette, self draining system and an extremely low minimal hold-up volume.
Consumables for Sartocon® Slice 200 Filter Holders
Sartocon® Slice 200 filter holders are available for the following TFF Cassette types:
- Sartocon® Slice 200 Cassettes (1 or 2 pieces)
- Sartocon® Slice ECO Cassettes (1 piece)
Disclaimer: Please note that the TFF Cassettes are not included with the Sartocon® Slice 200 filter holders and must be ordered separately.
Applications
-
Application
-
Concentration
-
Diafiltration
-
Protein
-
Vaccine
- Antibody
-
Concentration
-
Application Area
-
Process development
-
Preclinical and clinical studies
-
Pilot
- Production
-
Process development
Connections (Physical)
-
ConnectionsNo
-
Connector(s)Female Luer lock threads, 316L (1.4404/1.4435)
Dimensions
-
Dimensions WxDxH120 × 160 × 275 mm
-
Filtration Area200 – 400 cm²
-
PermeateLuer Connector
General Specifications
-
Additional Product Specifications
-
Holder Hold-up volume in permeate channel: < 2 ml
-
Holder Hold-up volume in retentate channel: < 2 ml
-
Feet: Polyethylene (PE)
- Nuts for tie rods: Bronze
-
Holder Hold-up volume in permeate channel: < 2 ml
-
Cassette CapacitySartocon® Slice 200 Cassettes: ≤ 2
-
Electro PolishedElectro Polished
-
Mirror InvertedNo
-
Surface Roughness of Wetted PartsRa <= 0.6 µm
Materials of Construction
-
Filter- and Clamping Plate Material316L (1.4404/1.4435) stainless steel
Product Information
-
BrandSartocon® Slice 200
-
Filter TypeTFF
-
TypeStainless steel holder