Sartoclear® Cassette 0.2 m², DL90: 15 | 2.0 µm
Clarification - Manufacturing - High Throughput Depth Filter
Sartoclear® Cassettes with 0.2 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.
Filter media: Cellulose + Diatomaceous Earth
Effective Filtration Area: 0.2 m²
Manifold Plate Connectors: 1.5 inch Sanitary Adapter
Packaging: 1 Piece
- Price (USD):
- $360.00
- Item No.:
- 29XDL90-FCA
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Single-use Line
The Sartoclear® Cassette with 0.2 m² Effective Filtration Area (EFA) is tailored for pilot and small scale processes within the Sartoclear® product family. It utilizes a reliable blend of cellulose and diatomaceous earth, providing a depth filter medium that consistently delivers excellent results.
Key Features:
- Reliable Clarification: With the Sartoclear® Cassette, expect robust biomass separation using the trusted normal flow depth filtration method.
- Ideal for Pilot and Small Scale Processes: With 0.2 m² EFA this cassette is offering the smallest filtration area off all three cassettes and is therefore built for pilot and small scale processing, offering a flexible and modular single-use system that easily scales with your process requirements.
- Quality Filtration Medium: The cassette's filter medium is designed to capture a wide range of particulates, providing a clear filtrate essential for high-quality bioprocessing.
- User-Friendly Design: The cassette format is designed for convenience, offering easy handling during assemlbing and disassembling.
- Scalable Results: With the modular cassette format, the Sartoclear® Cassette with 0.2 m² EFA is perfect for pilot processes, offering a scalable solution as you transition to larger scale operations.
Applications:
- Mammalian cell culture harvests
- Microbial lysates
- Removal of precipitates from serum and plasma
- Particle and colloid removal from process intermediates
- Media filtration
- Viral vectors (Adeno-associated virus)
Double Layer Grades:
- DL90 (First Layer: 15 µm, Second Layer: 2 µm): For primary (coarse) clarification.
- DL75 (First Layer: 10 µm, Second Layer: 2 µm): For primary clarification, and in AAV clarification, it can serve as a single-stage solution followed by a sterile filter.
- DL60 (First Layer: 8 µm, Second Layer: 0.8 µm): For primary or secondary clarification, and in some cases, as a single-stage clarification solution followed by a sterile filter (e.g., AAV clarification).
- DL20 (First Layer: 0.8 µm, Second Layer: 0.4 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.
- DL10 (First Layer: 0.8 µm, Second Layer: 0.1 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.
Select the Sartoclear® Cassette with 0.2 m² EFA for a filtration solution that not only upholds the reliability of proven methods but also offers the modular capacity essential for processing. This is where high performance meets large-scale adaptability.
Discover the Sartoclear® Cassettes and the entire Sartoclear® product lineup in our eShop. Start your journey to scalable, efficient filtration excellence today – enhance your bioprocessing with Sartoclear®.
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet1.5" Sanitary
-
Connector Outlet1.5" Sanitary
Dimensions
-
Dimensions WxDxH634 x 36 x 387 mm
-
Filtration Area0.2 m²
General Specifications
-
Capsule/Cartridge FormatCassette
-
Filtration LayerDouble layer
Materials of Construction
-
Filter MaterialCellulose and Diatomaceous Earth
Physicochemical Information
-
Retention RateDL90: 15 | 2.0 µm
Product Information
-
BrandSartoclear®
-
Pack Size1 Piece per Package
Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.
Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.
Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.
Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.