Lab Scale Celsius® Pak Overpouch

The Overpouch for lab-scale Celsius® Paks provides a highly restrictive gas barrier that eliminates oxygen and water vapor transmission. This accessory is primarily used for stability tests with a lab-scale Celsius® Pak to overcome effects of high surface area to volume ratio.

Web prices – only available through online purchase

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (2)

Aluminum foil overpouches for Celsius® Pak are used to eliminate oxygen and water vapor transmission. This accessory is primarily used for stability tests where small volume single-use bags have an extreme surface area to volume ratio. Water loss in such single-use bags can impact stability skewing the 'true' results.

  • Foil material for steam sterilization applications
  • High gas and water barrier
  • Pre-printing available

Formula: PET|Nylon|Aluminum Foil|CPP

Method of Sealing: Impulse or Heat

Method of Sterilization: Steam

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process intermediates freezing and thawing
    • Bulk drug substance freezing and thawing

General Specifications

  • Tubing
    Alu Foil

Materials of Construction

  • Film Material
    Film S71: Ethylene-vinyl acetate (EVA)

Product Information

  • Brand
    Celsius® Pak

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Lab-scale Celsius® Pak
    Item no.
    M_Lab_Scale_Celsius_Pak

    Lab-scale Celsius® Paks, when combined with the Celsius® S3 Benchtop System, allow users to optimize their freeze & thaw processes in the lab before scaling-up to the production system.

    These small-scale, single-use solutions simplify scalability when transitioning from lab work to production.

    Web prices – only available through online purchase

  • Celsius® S3 Benchtop System NA
    Item no.
    FTH-CS00000-0001

    The Celsius® S3 Benchtop System is a laboratory instrument made to evaluate freeze & thaw processes of new drug candidates in single-use bags with full scalability to production-scale Celsius® platforms (FFT, FFTp and CFT).

  • Celsius® S3 Benchtop System EU
    Item no.
    FTH-CS00000-0002

    The Celsius® S3 Benchtop System is a laboratory instrument made to evaluate freeze & thaw processes of new drug candidates in single-use bags with full scalability to production-scale Celsius® platforms (FFT, FFTp and CFT).