Opta® SFT Male Sterile connector, 3/4" HB. For assembly with Silicone tubing

The Opta® SFT range of Sterile Connectors allows fast and reliable sterile connection and sterile fluid transfer between two separate, pre-sterilized process components in biopharmaceutical manufacturing operations.

Web prices – only available through online purchase

Connections
Item No.: 
640ML034B---D
Pieces
10

*Custom/bulk order quotes are provided within 72 hours of request.

The Opta® SFT range of sterile connectors allows fast and reliable sterile connection and sterile fluid transfer between two separate, pre-sterilized process components in biopharmaceutical manufacturing operations.

This connector has been qualified by applying stringent test regimes, including passing a bacterial challenge test.

A gendered connection approach supports “error proofing” of fluid flow designs to prevent connection errors. Both male and female connector couplings are sealed with a sterilizing grade PES membrane which enables operators to perform an aseptic connection in non-classified & classified environments maintaining sterile fluid transfer.

  • Sterilizable by gamma irradiation & autoclave: Flexible implementation of hybrid single-use and multiple-use technologies
  • 100 % of connectors integrity tested: high security

The Opta® SFT-I & D connectors can be integrated into Sartorius assemblies and are also available as individual components for end-user assembly with silicone & TPE tubing respectively.

  • 3-step operation: Fast, robust and repeatable connections
  • All hose barb connections intensively qualified: Reliable and robust tubing assemblies
  • Fully integrated supply chain for Opta® SFT incorporating single-use assemblies from Sartorius: Streamlined supply chain, high security of supply

Applications

  • Application Area
    Connections
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Buffer Preparation
    • Media Preparation

Connections (Physical)

  • Connection Method
    Mechanical Connection
  • Connection Time
    30 seconds
  • Connections
    3/4" Hose Barb for Silicone
  • Connector Gender
    Male

Dimensions

  • Tube Size (ID – OD)
    3/4" × 1" (19.1 mm × 25.4 mm)

Materials of Construction

  • Connector Material
    Polycarbonate (PC)
  • Membrane Material
    Polyethersulfone (PES)
  • Sealing Material
    Silicone (SI)
  • Tubing Material
    Platinum-Cured Silicone

Operating Conditions

  • Operating Pressure
    40 °C: 3 bar

Product Information

  • Brand
    Opta® SFT
  • Pack Size
    10

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Gamma irradiation
    • Autoclavable