Biopreservation Solutions
Powerful biopreservation solutions optimized for enhanced performance across a broad range of cells.
NutriFreez® brand of cryopreservation solutions is the first fully defined, optimized freezing solution designed and validated for the cryopreservation of various cell types, including hESCs, iPSCs, and hMSCs.
NutriStor® provides the optimal conditions for maintaining human stem cells and PBMC without cryopreservation for short-term storage and transport.
NutriFreez® and NutriStor® maintain animal component-free conditions during preservation, essential to maintaining consistency when culturing cells in a xeno-free system.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Sartorius biopreservation solutions are robust, fully defined, animal component-free, serum-free agents optimized for the short-term storage and long-term cryopreservation of various cell types.
Optimized for maximum cell recovery and protection - developed to protect a wide range of human and animal-derived cells, including susceptible cell types such as primary cells, immune cells, and stem cells (hMSCs and hPSCs).
Unique, serum-free and fully defined formulations - high-quality, animal component-free, protein-free, serum-free freezing formulations designed for research, cell banking, and therapeutic applications.
Widely referenced - with over 300 references.
cGMP Manufactured - all NutriFreez®and NutriStor® solutions are manufactured under cGMP conditions. Customization and scale-up support are available.
NutriFreez® Cryopreservation solutions are suitable for various applications, from basic research, through cell banking, to cell therapy. The solutions are available with or without phenol red, with 5% or 10% DMSO, and with culture media-based or salt-based formulations.
NutriStor® Cold Storage Solution is optimal for non-frozen short-term storage and transport. It is used for the successful storage and preservation of a range of cell types, including hMSCs and T cells.
Product Information
-
BrandNutriFreez®