Pump Tubing for Stainless Steel Filter Holders, 2 Meters

PVC Pump Tubing for Stainless Steel Filter Holder, 2 meters

Price (USD)
$81.90
Article number: 
VFA003
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Pump Tubing for Stainless Steel Filter Holders, 2 Meters
Pump Tubing for Stainless Steel Filter Holders, 2 Meters

PVC Pump Tubing for Stainless Steel Filter Holder, 2 meters

Price (USD):
$81.90
Item No.:
VFA003
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

A 2-meter length of polyvinyl chloride (PVC) pump tubing with 2.4 mm wall thickness and 4.8 mm internal diameter.

The tubing is recommended for use in conjunction with Watson-Marlow peristaltic pumps and Sartorius filter holders. This setup can be particularly effective when processing highly sensitive samples, supporting clarification or particle removal without shear forces.

Using connector 6981132, the tubing can be connected to the following filter holders: 16254, 16249, 16274, 16275 and 16278.

The recommended pump and pump head are VF-APD0001-1 and VF-APH0002-1, respectively.

Applications

  • Application
    • Filling
    • Filtration
    • Liquid Transfer

Compliance Information

  • Animal Components
    No

Materials of Construction

  • Tubing Material
    Polyvinyl chloride (PVC)

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.