Sartocon® and Sartocube® | TFF Microfiltration | Cassettes
Sartocon® TFF microfiltration cassettes enable efficient cell harvest, bioburden reduction, and clarification across scales.
- Two membrane options: PES 0.1 µm and Hydrosart® 0.45 µm / 0.2 µm
- Suitable from lab to manufacturing scale
- Self-sealing, fully scalable cassette designs
Overview
Specifications
Choose your product
Products (12)
Added to Shopping Cart
-
Article numberPore Size0.1µmFiltration Area0.6 m²Membrane MaterialPolyethersulfone (PES)PriceArticle numberPore Size0.1µmFiltration Area0.6 m²Membrane MaterialPolyethersulfone (PES)Article numberPore Size0.1µmFiltration Area200 cm²Membrane MaterialPolyethersulfone (PES)Article numberPore Size0.1µmFiltration Area3 m²Membrane MaterialPolyethersulfone (PES)