Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained

Sartocon® and Sartocube® self‑contained units are ready‑to‑use devices for sterile and aseptic processing. With Hydrosart® or PES membranes, they enable efficient UF/DF applications and are delivered pre‑flushed and sterile, eliminating pre‑use preparation.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained
Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained

Sartocon® and Sartocube® self‑contained units are ready‑to‑use devices for sterile and aseptic processing. With Hydrosart® or PES membranes, they enable efficient UF/DF applications and are delivered pre‑flushed and sterile, eliminating pre‑use preparation.

Item No.:
M_Sartocon_Self_Contained_Units

Overview

Specifications

Choose your product

Products (49)

  • You could not find what you were looking for?

    Sign in to view all the products you have already ordered from Sartorius and that are personally available to you in your extended portfolio. Learn more

Results per page: | |

Sartocon® Slice and Sartocube® Self-Contained Unit (SCU)

Self-Contained Units with Hydrosart® or Polyethersulfone membrane are 0.14 m² to 14 m² pre-sterilized disposable units suitable for use in cGMP environments.

Advantages

  • Pre-flushed, sterile, ready to use
  • No CIP with associated water flush and validation required, which leads to cost and time savings in set up and validation efforts
  • High product yield and high sustained flux due to low or virtually non protein binding membrane
  • No use of glues and therefore low extractables

Specifications

molecular weight cut offs: 10 kDa | 30 kDa | 100 kDa | 300 kDa

Filtration Area: 0. 14 m² | 0.28 m² | 0.42 m² | 1.4 m² | 3.5 m² | 7 m² | 14 m²

Product Information

  • Brand
    • Sartocon®
    • Sartocube®