Sartopore® Platinum HB | Sartoscale 47 | 0.2µm | 3pc.

  • HB version: Membrane with high bubble point (≥ 4.1 bar)
  • Effective Filtration Area: 17.3 cm²
  • Pore Size: 0.45 µm prefilter | 0.2 µm final filter
  • Membrane Material: Modified polyethersulfone
  • Connectors: Inlet: Sanitary ¾“| Outlet: Sanitary ¾“

Type
Price (USD):
$140.00
Item No.: 
5495307HS--FFHBM
Pieces
3

*Custom/bulk order quotes are provided within 72 hours of request.

Sartopore® Platinum HB (High Bubble Point) is the latest addition to the Sartopore® Platinum family. It offers the same superior performance as the standard version with an increased Bubble Point for challenging processes. This special type of filter is our recommended solution for fill & finish applications. The tighter membrane pores provide highest safety and reliability in sterile filtration.

  • High Bubble Point (≥ 4.1 bar) – increased process safety
  • Lowest protein adsorption – maximizing product yield
  • Excellent wettability – up to 95% less water needed
  • No wetting issues during integrity testing – preferred for single-use assemblies
  • High chemical compatibility (pH 1-14)
  • Temperature stable
  • Highest effective filter area (1 m2/10”) – less filter consumption
  • Low Extractables Level
  • Reliable Integrity Testing

Application

Typical filtration applications include:

  • Therapeutica
  • Biological Fluids
  • Injection solutions
  • Media
  • Buffer
  • Chemical solutions
  • Cleaning agents and disinfectants

Sartoscale

SartoScale units are ideally suited for all types of filterability studies with the aim of selecting the optimal prefilter for an optimal application. Moreover, they can determine the ideal combination of pre- and final filters with the aid of a minimum product volume.

  • Developed for the execution of reliable filterability samples
  • Made from the same non-woven fabric material as the original filter cartridges
  • Ready-to-use single-use test filter unit

Membrane

Sartopore® Platinum uses a heterogeneous double membrane made of hydrophilized polyethersulfone, which is characterized by high performance data, excellent wettability, high chemical compatibility, high temperature stability and low protein absorption.

New surface coating

A new hydrophilization process has been developed to permanently modify the membrane surface. In this process, a thermally extremely stable and hydrophilic polymer is applied directly to the entire surface of the membrane. This technology creates the membrane properties that are responsible for the exceptionally good wettability and low protein binding of Sartopore® Platinum, even after extreme chemical and thermal stress. As a result, multiple evaporation cycles in dry and wet conditions and in both directions are possible without negative consequences in terms of wettability and integrity testing.

Original filter material

SartoScale units contain the original filter active material of the corresponding filter cartridges to ensure the repeatability of test results.

Excellent wettability

Sartopore® Platinum filters are very easy to wet with the inset of very small amounts of medium. Less than 1 litre of WFI is required to reliably wet a MidiCaps® height 9 (0.26 m²) and then test it for integrity. Due to the excellent wettability, WFI consumption can be significantly reduced, which significantly reduces filtration costs.

Flexibility

Sartopore® Platinum filters are available in different sizes and formats with corresponding filter areas from 4.5 cm² up to 3 m². Different connections allow easy integration into existing systems.

Ready to Use

Using SartoScale during filtration studies saves time which would otherwise be used for the installation preparations for the punch piece in the stainless steel filter brackets and prevents possible installation errors.

Scalability

After the material selection or the definition of a pre/final filter combination with the SartoScale units, a scale-up method should be carried out for the flow rate and total flow using pleated capsule units of small scales (e.g. capsule size 4).

Optimized design

SartoScale units have an extremely low residual volume for performing filterability samples with minimized product volumes.

Process Reliability

SartoScale test filter units are equipped with suitable filter membranes for integrity testing so that their integrity can be determined using the bubble point test in order to ensure absolute reliability of the test results.

Zero-T test system

We recommend using the SartoScale units together with the Zero-T Filter Test System to make the filtration studies as effective as possible. The Zero-T system consists of hardware and software modules which make it easy to handle and install Sartoscale test filter units. Automatic data collection is achieved by connecting a frame to a laptop. The software automatically analyzes the incoming data for the scale-up calculations.

Applications

  • Application
    Single Use Processing
  • Industry
    Pharma / Biotech
  • Modality
    • Buffer & Auxiliaries Filtration
    • Form & Fill

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    3/4" Sanitary
  • Connector Outlet
    3/4" Sanitary

Dimensions

  • Filter Size
    17.3 cm²

General Specifications

  • Capsule/Cartridge Format
    Sartoscale 47

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone, Hydrophobic (PES)

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.2μm
  • Pore Size Pre-filter
    0.45μm

Product Information

  • Brand
    Sartopore® Platinum HB
  • Pack Size
    3
  • Type
    17.3 cm² | Connectors: Sanitary | 3 pc.

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: 1 cycle at max. 134 °C, 2 bar | 29 psi, 30 min.