Most used filters
Filter by product attributes
Air & Gas Filtration (169)
Added to Shopping Cart
-
-
Article numberCapsule/Cartridge FormatCartridgesFilter Size20"(1.4 m² / 15.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceArticle numberCapsule/Cartridge FormatCartridgesFilter Size20"(1.4 m² / 15.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Article numberCapsule/Cartridge FormatCartridgesFilter Size20"(1.4 m² / 15.1 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Article numberCapsule/Cartridge FormatCartridgesFilter Size10"(0.7 m² / 7.5 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
Article numberFilter Sizesize 4 (0.015 m² / 0.16 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size5PriceArticle numberFilter Sizesize 4 (0.015 m² / 0.16 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size5Article numberFilter Sizesize 4 (0.015 m² / 0.16 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¼" Hose BarbPack Size5Article numberFilter Sizesize 4 (0.015 m² / 0.16 ft²)Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPack Size5
-
Sartopure® GAProduct FamilySartopure® GA, a high-performance air filter, complements Sartofluor® GA by extending sterilizing filter life. With 0.2 μm retention, it achieves 40 m³/h flow at 10 mbar, ideal for biopharma use. ISO 9001 compliant, it ensures rapid recovery post-wetting, enhancing protection and efficiency.
-
Sartovent®Product FamilySartovent® offers reliable sterile filtration for biopharmaceutical and F&B applications. Featuring PTFE and polypropylene materials, it ensures effective particle removal and microbe retention. Suitable for high-pressure tasks, it supports steam sterilization and meets EU food safety standards.
-
Sartofluor® HRProduct FamilySartofluor® HR provides reliable high-temperature air filtration using 0.2 µm ePTFE membrane technology, capturing particles as small as 0.005 μm. Suitable for WFI loop venting, it operates up to 90°C, ensuring effective filtration in biopharmaceutical applications. Available in multiple sizes.
-
Aerosart®Product FamilyAerosart® filters offer efficient air and gas filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Ideal for biopharmaceutical applications, they withstand 150 steam cycles, ensuring reliability and compliance with industry standards.
-
-
Vacusart
-
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
< 0.25 EU/mL as determined by the LAL test
-
Midisart®
-
-