Choose your product
Narrow your results
Most used filters
Filter by product attributes
Normal Flow Filtration (1955)
Added to Shopping Cart
-
Sartopore® 2Product FamilySartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.
-
Sartopore® PlatinumProduct FamilySartopore® Platinum is the high performance polyethersulfone (PES) filter platform from Sartorius Stedim Biotech. The innovative surface modification of the membrane leads to excellent wettability. Therefore, this filter family is perfectly suited for modern single-use applications, making processes highly economic, user friendly and safe. Using Sartopore® Platinum you will benefit from this cutting-edge membrane technology. For challenging processes, such as fill & finish, we offer a special filter type with an increased Bubble Point: Sartopore® Platinum HB.
-
Midisart®Product FamilyThe Sartorius Midisart® 2000 is an ideal choice for small-scale sterile air | gas filtration applications. The single-layer hydrophobic PTFE membrane is self-dewetting and therefore provides high air flow rates even at very low differential pressures over an extended process time.
-
Sartopore® AirProduct FamilyThe Sartorius Sartopore® Air with its revolutionary hydrophobic 0.2 μm PES membrane completely addresses the rigorous demands of single-use venting applications and delivers a high level of performance and process security.
-
SartoguardProduct FamilyAll members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.
-
Sartopure® PP3Product Family
High performance polypropylene fleece prefilters for particle reduction
Advanced fleece materials with retention ratings from 0.45 – 50 µm
Broad chemical compatibility with low extractable profile -
Sartobran® PProduct FamilySartobran® P with its unique cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products as well as viral vaccines. The ultra-low binding feature of the membrane material leads to highest product yield. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your process output even further.
-
SartolonProduct FamilySartolon filters are designed for broad chemical compatibility for specific applications in the pharmaceutical and chemical industry. The double-layer design leads to superior filtration performance compared to other nylon membrane filters and thereby allows more economical design of your filtration process. Sartolon filter elements are ideal for filtration of a broad range of solvents and solvent-containing liquids as well as oily formulations.
-
Sartofluor®Product FamilyThe Sartorius Sartofluor® Air Filter ensures sterile air with a single-layer PTFE membrane, offering high flow rates and validated sterility across various conditions, with a cost-effective performance for air/gas and solvent filtration.
-
Sartoclean®Product FamilySartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.
-
Item no.Filter Size10"(0.6 m² / 6.5 ft²)TypeInline (γ-irradiatable)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryItem no.Filter Size10"(0.6 m² / 6.5 ft²)TypeInline (γ-irradiatable)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryItem no.Filter Size10"(0.6 m² / 6.5 ft²)TypeT-Style (Autoclavable | γ-irradiatable)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryItem no.Filter Size10"(0.6 m² / 6.5 ft²)TypeInline (Autoclavable)Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose Barb
-
Item no.Filter Size10"(0.6 m² / 6.5 ft²)TypeInline (Autoclavable)Connector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbItem no.Filter Size10"(0.6 m² / 6.5 ft²)TypeInline (Autoclavable)Connector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbItem no.Filter Size10"(0.6 m² / 6.5 ft²)TypeInline (Autoclavable)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryItem no.Filter Size10"(0.6 m² / 6.5 ft²)TypeInline (γ-irradiatable)Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose Barb
-
Item no.Filter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbItem no.Filter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbItem no.Filter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbItem no.Filter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodAutoclavableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose Barb
-
Item no.Filter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbItem no.Filter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbItem no.Filter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbItem no.Filter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodAutoclavableConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose Barb