Choose your product
Most used filters
Filter by product attributes
OEM Weigh Cells (7)
Added to Shopping Cart
Item no.
WZA215-LC
Maximum Weighing Capacity
210 g
Preload
13.5 ± 0.5 g
Repeatability
≤± 0.02 mg
Scale Interval
0.01 mg
Item no.
WZA245-NC
Maximum Weighing Capacity
240 g
Repeatability
≤± 10 µg
Scale Interval
10 µg
Item no.
WZB254-N
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg
Item no.
WZB254-L
Maximum Weighing Capacity
250 g
Preload
0 - 10 g
Scale Interval
0.1 mg
Item no.
WZB254-NC
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg
Item no.
WZB254-LC
Maximum Weighing Capacity
250 g
Preload
0 - 10 g
Scale Interval
0.1 mg
Item no.
WZB254-ND
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg