Choose your product

Most used filters

Filter by product attributes

OEM Weigh Cells (3)

  • High Resolution OEM Weigh Cell, WZA245-NC
    Item no.
    WZA245-NC
    Maximum Weighing Capacity
    240 g
    Repeatability
    ≤± 10 µg
    Scale Interval
    10 µg
  • Explosion Protected Weigh Cell,   WZA623-NX
    Item no.
    WZA623-NX
    Maximum Weighing Capacity
    620 g
    Preload
    600 ± 8 g
    Repeatability
    ≤± 1 mg
    Scale Interval
    1 mg
  • Precision OEM weigh cells WZB653-N
    Item no.
    WZB653-N
    Maximum Weighing Capacity
    650 g
    Preload
    0 - 100 g
    Scale Interval
    0,01 mg