Choose your product
OEM Weigh Cells (5)
Added to Shopping Cart
Item no.
WZA8202-N
Maximum Weighing Capacity
8,200 g
Preload
0 - 1300 g
Repeatability
≤± 10 mg
Scale Interval
10 mg
Item no.
WZA8202-NC
Maximum Weighing Capacity
8,200 g
Preload
0 - 1300 g
Repeatability
≤± 10 mg
Scale Interval
10 mg
Item no.
WZA8202-L
Maximum Weighing Capacity
8,200 g
Preload
0 - 350 g
Repeatability
≤± 10 mg
Scale Interval
10 mg
Item no.
WZB1403-N
Maximum Weighing Capacity
1400 g
Preload
0 - 100 g
Scale Interval
1 mg
Item no.
WZB1403-NC
Maximum Weighing Capacity
1400 g
Preload
0 - 100 g
Scale Interval
1 mg