Choose your product
Narrow your results
Most used filters
Filter by product attributes
OEM & Diagnostic Membranes (10)
Added to Shopping Cart
Item no.
WZA6202-NX
Scale Interval
1 mg
Maximum Weighing Capacity
6,200 g
Item no.
WZA523-L
Scale Interval
1 mg
Maximum Weighing Capacity
520 g
Preload
0 - 30 g
Repeatability
≤± 1 mg
Item no.
WZA523-NC
Scale Interval
1 mg
Maximum Weighing Capacity
520 g
Preload
0 - 50 g
Repeatability
≤± 1 mg
Item no.
WZA1203-N
Scale Interval
1 mg
Maximum Weighing Capacity
1,200 g
Repeatability
≤± 1 mg
Item no.
WZA623-NX
Scale Interval
1 mg
Maximum Weighing Capacity
620 g
Preload
600 ± 8 g
Repeatability
≤± 1 mg
Item no.
WZA523-N
Scale Interval
1 mg
Maximum Weighing Capacity
520 g
Preload
0 - 50 g
Item no.
WZA1203-NC
Scale Interval
1 mg
Maximum Weighing Capacity
1,200 g
Repeatability
≤± 1 mg
Item no.
WZB1403-NC
Scale Interval
1 mg
Maximum Weighing Capacity
1400 g
Preload
0 - 100 g
Item no.
WZB1403-N
Scale Interval
1 mg
Maximum Weighing Capacity
1400 g
Preload
0 - 100 g
Item no.
WZB553-L
Scale Interval
1 mg
Maximum Weighing Capacity
550 g
Preload
0 - 50 g