Narrow your results
Filter by product attributes
Ready to Ship (359)
You searched for "h2o-ii-2-uv-b|t"
Added to Shopping Cart
-
From development to commercial phase
Hipersep® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology. Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.Well-known for its longevity and reliability, some colunms installed in production plants in the 1980s are still operating today.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design -
-
-
-
Capture
-
1.2 mL, 1 mL, 3 mL
-
4 mm
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-
-
-
BP: 250-6550 mbar acc. ± 50 mbar, Diffusion: 0.01-24000 mL/min acc. ± 5%, Water Intr: 0.005-300 mL/min acc. ± 5%, Net volume: 10 mL - 150 L acc. ± 4%
-
CE Mark, ATEX Certified, IECEx Compliant, FM Approved
-
Sartocheck®, Sartocheck® 5
-
GAMP 5, 21 CFR p11
-
-
-
-
-
BP: 250-6550 mbar acc. ± 50 mbar, Diffusion: 0.01-24000 mL/min acc. ± 5%, Water Intr: 0.005-300 mL/min acc. ± 5%, Net volume: 10 mL - 150 L acc. ± 4%
-
CE Mark, ATEX Certified, IECEx Compliant, FM Approved
-
Sartocheck®, Sartocheck® 5, Sartocheck® 5 plus
-
GAMP 5, 21 CFR p11
-