Choose your product

  • Shop
  • Tangential Flow Filtration (TFF)

Narrow your results

Most used filters

Filter by product attributes

Tangential Flow Filtration (TFF) (491)

You searched for "Rline"

  • Single-use Line

    Product Family

    Single-use Line

    The Hollow Fiber TFF Modules | Single-use Line offer a true single-use tangential flow filtration solution. A broad variety of different pore sizes and molecular weight cut-offs (MWCO) ensure a suitable solution for a wide range of processes. The scalability ranging from Lab- over Pilot- up to Process-scale increases flexibility in each stage of production. Hollow Fiber TFF Modules | Single-use are delivered gamma irradiated, fully integrity tested and therefore ready-to-use. Since, no cleaning is required you can save valuable time.

    Show all Products
  • Steamer Line

    Product Family

    Steamer Line

    The Steamer Line Hollow Fiber TFF Modules are designed for perfusion and aseptic applications. They are delivered gamma irradiated and ready to use and can be autoclaved.


    Self-contained units

    Autoclavable

    Show all Products
  • Sartocon® and Sartocube® | TFF Ultrafiltration Cassettes | Hydrosart® | 300 kDa
  • Sartocon® and Sartocube® | TFF Ultrafiltration Cassettes | Hydrosart® | 30 kDa
  • Sartocon® and Sartocube® | TFF Ultrafiltration Cassettes | Hydrosart® | 100 kDa
  • Sartoflow® Expert SU Prefiltration Flow Kit
    Item no.
    SFE-TUB-PRECIFIL
    Brand
    Sartoflow®
    Application
    Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, Concentration, Microfiltration, Ultrafiltration, Desalting, Buffer Exchange, Single Use Processing, Antibody Purification, Protein Concentration, DNA Concentration, mRNA concentration
    Connectors
    AseptiQuik®-G
    Delivery Condition
    Gamma irradiated
  • Sartoflow® Expert SU Feed Flow Kit
    Item no.
    SFE-TUB-FEED
    Brand
    Sartoflow®
    Additional Product Specifications
    Integrated 5-piston single-use diaphragm pump head with integrated overpressure protection at 4 bar (18 L/min)
    Application
    Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, Concentration, Microfiltration, Ultrafiltration, Desalting, Buffer Exchange, Single Use Processing, Antibody Purification, Protein Concentration, DNA Concentration, mRNA concentration
    Connectors
    0.5" AseptiQuik®-G, 0.375" AseptiQuik®-G, MPC female 0.375", MPC female 0.5"
  • Sartoflow® Expert SU Permeate and Retentate Flow Kit
    Item no.
    SFE-TUB-PERM-RET
    Brand
    Sartoflow®
    Application
    Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, Concentration, Microfiltration, Ultrafiltration, Desalting, Buffer Exchange, Single Use Processing, Antibody Purification, Protein Concentration, DNA Concentration, mRNA concentration
    Connectors
    Retentate: 0.375" AseptiQuik®-G, MPC female 0.375", Permeate: 0.25" AseptiQuik®-G, MPC female 0.25"
    Delivery Condition
    Gamma irradiated
  • Ambr® Crossflow Adapter Kit for Sartocon® Slice 50

    The Ambr® Crossflow Adapter Kit SC50 enables the use of Sartocon® Slice 50 with Ambr® Crossflow systems from software release R8.29.
    The reusable adapter kit is designed to accommodate four Sartocon® Slice 50 cassettes by redirecting feed, retentate, and permeate lines to the Sartocon® Slice 50 cassettes instead.

  • Sartocon® Slice 50 | TFF Ultrafiltration Cassettes | Disposable 50cm²
  • Sartocon® Slice Holder
    Item no.
    17521---002
    Brand
    Sartocon®
    Additional Product Specifications
    Nuts for tie rods: Bronze
    Cassette Capacity
    Sartocon® Cassettes: ≤ 5
    Connectors
    0.75" Tri-clamp sanitary flange
  • In-line Pressure Gauge
    Item no.
    17546---003
    Connectors
    1"-1.5" Tri-clamp sanitary flange (DN25)
    Length
    371 mm
    Type
    Pressure gauge
  • Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained Units | 10 kDa
  • Steamer Discover 12 300kD 1.0 mm
    Item no.
    AU30010DIS12L6
    Filtration Area
    0.0052 m2
    MWCO
    300kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Steamer Discover24 0.45µm 1.0 mm
    Item no.
    AU94510DIS24L6
    Filtration Area
    0.0107 m2
    Membrane Material
    mPES
    Application
    Microfiltration
    Autoclaving
    yes
  • Results per page: | |