Ambr® 250 Modular mammalian vessels, pack of 2

Ambr® 250 Modular Mammalian Vessels Pack of 2

Item No.: 
001-2A23
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Ambr® 250 Modular bioreactor vessels, with baffles, dual pitch-blade impellers. Pack contains 2 irradiated bioreactors with caps, individually wrapped

Connections (Physical)

  • Sparger Type
    Max. flowrate Sparge Head SpaceAir|N2: 550mL/min 100mL/minO2: 350mL/min 350mL/minCO2: 120mL/min 120mL/min

Dimensions

  • Dimensions
    Internal diameter: 61 mm, Internal height: 128 mm

Features

  • Sensors
    pH, DO

Materials of Construction

  • Materials of Construction
    • Polycarbonate
    • Polypropylene
    • Polyethylene

Product Information

  • Brand
    Ambr® 250
  • Impeller Type
    Pitched blade

Sterility/Purity

  • Delivery Condition
    Gamma irradiated

Volume

  • Volume
    350mL
  • Working Volume
    100 - 250mL
´