MEM-Eagle for Suspension cultures, 500ml
MEM is used for the cultivation of a wide array of cells grown in monolayers.
Modified as follows
With Glucose
With Magnesium
With Earle’s salts
With Sodium Bicarbonate
With Phenol Red
Without L-Glutamine
- Price (USD):
- $26.90
- Item No.:
- 01-045-1A
- Availability:
- pcs
Choose your Classical Cell Culture Media, Reagents, and Kits
Minimum Essential Medium (MEM) is one of the most commonly used of all cell culture media. MEM can be used with a variety of suspension and adherent mammalian cells, including HeLa, BHK-21, 293, HEP-2, HT-1080, MCF-7, fibroblasts, and primary rat astrocytes.
Applications
-
Application AreaCell culture
-
Cell Type
-
Mammalian Cells
-
HeLa Cells
-
BHK-21
-
293
-
HEP-2
-
HT-1080
-
MCF-7
-
Fibroblasts
- Primary Rat Astrocytes
-
Mammalian Cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With Glucose
-
With Magnesium
-
With Earle's Salts
-
With Sodium Bicarbonate
-
With Phenol Red
- Without L-Glutamine
-
With Glucose
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.