DMEM, High Glucose without L-Glutamine and Phenol Red, 500ml

DMEM (Dulbecco's Modified Eagle Medium) is a widely used basal medium for supporting the growth of many different mammalian cells.

Modified as follows

  • With Glucose

  • Without L-Glutamine

  • Without Phenol Red

  • Without Sodium Pyruvate

Price (USD):
$43.90
Item No.: 
01-053-1A
Availability: 

DMEM (Dulbecco's Modified Eagle Medium) is a widely used basal medium for supporting the growth of many different mammalian cells. Cells successfully cultured in DMEM include primary fibroblasts, neurons, glial cells, HUVECs, and smooth muscle cells. We offer a variety of DMEM modifications for a range of cell culture applications.

Applications

  • Application Area
    Cell culture
  • Cell Type
    • Fibroblasts
    • Neurons
    • Glial Cells
    • HUVECs
    • Smooth Muscle Cells

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Components

  • Phenol Red Indicator
    Without Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Formulation
    • With Glucose
    • Without L-Glutamine
    • Without Phenol Red
    • Without Sodium Pyruvate

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.