Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Cell Culture Media
- Classical Media
- Yeastolate Solution X50, 100ml
Yeastolate Solution X50, 100ml
Yeastolate Solution is used to promote the growth of insect cells and enhances the production of recombinant protein.
Popular Applications
One of the most complete nutritional supplements available
Effective in promoting the growth of insect cells
Enhances the production of recombinant protein
Key component in formulating serum-free media (SFM) for insect cell culture
- Item No.:
- 01-357-1B
Yeastolate Solution is used to promote the growth of insect cells and enhances the production of recombinant protein.
Popular Applications
One of the most complete nutritional supplements available
Effective in promoting the growth of insect cells
Enhances the production of recombinant protein
Key component in formulating serum-free media (SFM) for insect cell culture
Overview
Specifications
Choose your Classical Cell Culture Media, Reagents, and Kits
As peptones, both Yeastolate Solution Concentrate (50X) and Lactalbumin hydrolysate (LAH) are frequently utilized as nutritional supplements for preparing bacterial, insect and mammalian cell culture, especially as a rich source of amino acids. Together in synergy, they both serve as combinations of amino acids, water-soluble peptides, simple and complex carbohydrates (CHO's) as well as vitamins. Yeastolate is a yeast extract obtained after the autolysis of yeast cells of Saccharomyces cervisiae. Yeastolate is a complex mixture and identification of the constituents responsible for cell growth promotion has yet not been achieved. Further fractionation, isolation and identification of individual active components are needed to better understand the role of these components on cell metabolism.
Applications
-
Application AreaCell culture
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Physicochemical Information
-
ConcentrationX50
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume100 mL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.