Molecular Biology Grade Water (DNase and RNase-free)
Molecular Biology Grade Water is suitable for cell-culture and molecular biology applications.
Top Features
Undergoes reverse osmosis
Meets USP and EPTesting specifications
DNase and RNase-free
Suitable for cell-culture and molecular biology applications
Long-storage when handled properly under defined conditions
pH: 5.0 - 7.0
Appearance: Clear Solution
Endotoxins: test <0.05 EU/ml
DNase detection: Not Detected
RNase detection: Not Detected
- Price (USD):
- $18.60
- Item No.:
- 01-869-1A
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Sterile Water for Molecular Biology is produced by reverse osmosis, deionization and is suitable for all molecular biology applications.
Applications
-
Application AreaCell culture
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage ConditionsAmbient Temperature
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.