Earle's Balanced Salt Solution, 500ml

Earle’s Balanced Salt Solution (EBSS) is designed for the short–term maintenance of cells in a CO2 environment.

Modified as follows

  • With Calcium

  • With Magnesium

  • With Glucose

  • With Phenol Red

Price (USD)
$28.30
Article number: 
02-010-1A
*Custom/bulk order quotes are provided within 24 hours of request.
Earle's Balanced Salt Solution, 500ml
Earle's Balanced Salt Solution, 500ml

Earle’s Balanced Salt Solution (EBSS) is designed for the short–term maintenance of cells in a CO2 environment.

Modified as follows

  • With Calcium

  • With Magnesium

  • With Glucose

  • With Phenol Red

Price (USD):
$28.30
Item No.:
02-010-1A
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Earle’s Balanced Salt Solution (EBSS) is designed for the short–term maintenance of cells in a CO2 environment. EBSS is commonly used for different cell culture applications such as washing, transporting, and dilution.

Biological Industries offers a range of EBSS formulations.

Applications

  • Application Area
    Cell culture

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Formulation
    • With Calcium
    • With Magnesium
    • With Glucose
    • With Phenol Red

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    Ambient Temperature

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.