Water, Cell Culture Grade, 500ml

Water, Cell Culture Grade undergoes pretreatment and is then produced by Reverse Osmosis (RO) and Deionization (DI) processes.

Price (USD)
$19.10
Article number: 
03-055-1A
*Custom/bulk order quotes are provided within 24 hours of request.
Water, Cell Culture Grade, 500ml
Water, Cell Culture Grade, 500ml

Water, Cell Culture Grade undergoes pretreatment and is then produced by Reverse Osmosis (RO) and Deionization (DI) processes.

Price (USD):
$19.10
Item No.:
03-055-1A
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Water, Cell Culture Grade undergoes pretreatment and is then produced by Reverse Osmosis (RO) and Deionization (DI) processes. This cell culture grade water is continually monitored for endotoxins, microbial bioburden and metals, in order to ensure that all international acceptable specifications are met.

Applications

  • Application Area
    Cell culture

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Components

  • Phenol Red Indicator
    Without Phenol Red

Features

  • Serum Free
    Yes

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    Ambient Temperature

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.