- Shop
- Tangential Flow Filtration (TFF)
- TFF Holders & Accessories
- Sartocon® Filter Holders
Sartocon® 2 plus | DIN | TFF Filter Holder
Filter holder for up to 10 Sartocon® TFF cassettes.
DIN Standard - Feed | Retentate: 26 mm, Permeate: 16 mm
Key Features
- Mirror inverted
- Self-draining and self-venting thanks to vertical positioning
- Large retentate channels for low pressure drop
- Easy installation
- Low hold-up volume
- Monolithic design
- All ports located on the product plate
Cassette Capacity
Mirror Inverted
Connections
- Item No.:
- 17546DD260160EM
- Piece
- 1
Sartocon® 2 plus | DIN | TFF Filter Holder
Filter holder for up to 10 Sartocon® TFF cassettes.
DIN Standard - Feed | Retentate: 26 mm, Permeate: 16 mm
Key Features
- Mirror inverted
- Self-draining and self-venting thanks to vertical positioning
- Large retentate channels for low pressure drop
- Easy installation
- Low hold-up volume
- Monolithic design
- All ports located on the product plate
Overview
Specifications
Choose your Tangential Flow Filtration (TFF) Filter Holders
Standards for Sartocon® 2 Plus Filter Holders
- DIN - Feed | Retentate: 26 mm, Permeate: 16 mm
- Zoll - Feed | Retentate: 22.1 mm, Permeate: 15.7 mm
- ISO - Feed | Retentate: 29.7 mm, Permeate: 18.1 mm
- JIS-G - Feed | Retentate: 23 mm, Permeate: 23 mm
Consumables for Sartocon® 2 Plus Filter Holders
Sartocon® 2 plus filter holders are available for the following TFF Cassette types:
- Sartocon® Cassettes (1 - 10 pieces)
- Sartocube® Cassettes (1 or 2 pieces)
Disclaimer: Please note that the TFF Cassettes are not included with the Sartocon® 2 plus filter holders and must be ordered separately.
Accessories for Sartocon® 2 Plus Filter Holders
The Sartocon® 2 plus filter holders are compatible with the following accessories:
- Torque Wrench for Sartocon® 2 Plus Holder (17128)
- Socket, 27 mm (6986135)
- Sartocon® Single Use Adapter Plates (17546---113-C)
- Sartocon® Flush Plate PP (302030C-C)
- Sartocon® CIP Flush Cassette (3020000000E--SG)
- Sartocon® Dummy Modules PP 20 mm (302020D-C)
- Sartocon® Dummy Modules PP 40 mm (302040D-C)
- Sartocon® Dummy Modules PP 100 mm (302100D-C)
Disclaimer: Please note that no accessories are included with the Sartocon® 2 plus filter holders and must be ordered separately.
Applications
-
Application
-
Concentration
-
Diafiltration
-
Protein
-
Vaccine
- Antibody
-
Concentration
-
Application Area
-
Process development
-
Preclinical and clinical studies
-
Pilot
- Production
-
Process development
Connections (Physical)
-
ConnectionsDIN
-
Connector(s)1"-1.5" Tri-clamp sanitary flange (DN25)
Dimensions
-
Dimensions WxDxH240 × 348 × 459 mm
-
Feed / Retentate26 mm
-
Filtration Areaup to 7 m²
-
Permeate16 mm
General Specifications
-
Cassette CapacitySartocon® Cassettes: ≤ 10
-
Cassette FormatSartocon® Cassettes
-
Electro PolishedElectro Polished
-
Mirror InvertedYes
-
Surface Roughness of Wetted PartsRa <= 0.4 µm
Materials of Construction
-
Filter- and Clamping Plate Material316L (1.4435) stainless steel
Operating Conditions
-
Maximum Operating Pressure4 bar (58 psi)
Product Information
-
BrandSartocon® 2 plus
-
Filter TypeTFF
-
Typemanual
Volume
-
Volume30 L to >2,000 L