Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Sartoflow® 20 | ISO | TFF Filter Holder

Filter holder for up to 20 Sartocon® TFF cassettes.

ISO Standard - Feed | Retentate: 38.4 mm, Permeate: 23.7 mm

Key Features

  • Hydraulic closure
  • Self-draining and self-venting thanks to vertical positioning
  • Large retentate channels for low pressure drop
  • Low hold-up volume
  • Monolithic design
  • All ports located on the product plate
Cassette Capacity
Mirror Inverted
Connections
Item No.: 
179-2DI384237E
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoflow® 20 | ISO | TFF Filter Holder
Sartoflow® 20 | ISO | TFF Filter Holder

Filter holder for up to 20 Sartocon® TFF cassettes.

ISO Standard - Feed | Retentate: 38.4 mm, Permeate: 23.7 mm

Key Features

  • Hydraulic closure
  • Self-draining and self-venting thanks to vertical positioning
  • Large retentate channels for low pressure drop
  • Low hold-up volume
  • Monolithic design
  • All ports located on the product plate
Item No.:
179-2DI384237E
Number of pieces
1

Overview

Specifications

Standards for Sartoflow® 20 Filter Holders

  • DIN - Feed | Retentate: 38 mm, Permeate: 26 mm
  • Zoll - Feed | Retentate: 34.8 mm, Permeate: 22.1 mm
  • ISO - Feed | Retentate: 38.4 mm, Permeate: 23.7 mm
  • JIS-G - Feed | Retentate: 35.7 mm, Permeate: 23 mm

Consumables for the Sartoflow® 20 Filter Holders

The Sartoflow® 20 filter holders are compatible with the following TFF Cassettes:

  • Sartocon® TFF Cassettes (2 - 20 pieces)
  • Sartocube® TFF Cassettes (2 - 4 pieces)

Disclaimer: Please note that the TFF Cassettes are not included with the Sartoflow® 20 Filter Holders and must be ordered separately.

Accessories for the Sartoflow® 20 Filter Holders

  • Sartoflow® Wedge (U1-SCUBE-WEDGE)
  • Sartoflow® Heatshield (1ZJO--0001)
  • Threaded spacer nominal length 100 mm (17000---309)
  • Threaded spacer nominal length 65 mm (17000---314)
  • Dummy module (20 mm) (302020D-C)
  • Dummy module (40 mm) (302040D-C)
  • Dummy module (100 mm) (302100D-C)
  • Sartocon® CIP Flush Cassette (3020000000E--SG)
  • Sartocon® Flush Plate (302030C-C)
  • Enerpac P-392 hydraulic hand pump set, 1.5 m (1ZW---0004)
  • Trolley for Sartoflow® 20 (179SFG-18)

Applications

  • Application
    • Concentration
    • Diafiltration
    • Protein
    • Vaccine
    • Antibody
  • Application Area
    • Process development
    • Preclinical and clinical studies
    • Pilot
    • Production

Connections (Physical)

  • Connections
    ISO
  • Connector(s)
    1"-1.5" Tri-clamp sanitary flange (DN25)

Dimensions

  • Dimensions WxDxH
    240 × 348 × 1230 mm
  • Feed / Retentate
    38.4 mm
  • Filtration Area
    up to 14 m²
  • Permeate
    23.7 mm

General Specifications

  • Cassette Capacity
    Sartocon® Cassettes: ≤ 20
  • Cassette Format
    Sartocon Cassettes
  • Electro Polished
    Electro Polished
  • Mirror Inverted
    No
  • Surface Roughness of Wetted Parts
    Ra <= 0.6 µm

Materials of Construction

  • Filter- and Clamping Plate Material
    316L (1.4435) stainless steel

Product Information

  • Brand
    Sartoflow®
  • Filter Holder Type
    Process Filter Holder
  • Filter Type
    TFF
  • Type
    hydraulic

Volume

  • Volume
    200 L to >2,500 L