- Shop
- Tangential Flow Filtration (TFF)
- TFF Holders & Accessories
- Sartoflow® Filter Holders
Sartoflow® 20 | ISO | TFF Filter Holder
Filter holder for up to 20 Sartocon® TFF cassettes.
ISO Standard - Feed | Retentate: 38.4 mm, Permeate: 23.7 mm
Key Features
- Hydraulic closure
- Self-draining and self-venting thanks to vertical positioning
- Large retentate channels for low pressure drop
- Low hold-up volume
- Monolithic design
- All ports located on the product plate
Cassette Capacity
Mirror Inverted
Connections
- Item No.:
- 179-2DI384237EM
- Piece
- 1
Sartoflow® 20 | ISO | TFF Filter Holder
Filter holder for up to 20 Sartocon® TFF cassettes.
ISO Standard - Feed | Retentate: 38.4 mm, Permeate: 23.7 mm
Key Features
- Hydraulic closure
- Self-draining and self-venting thanks to vertical positioning
- Large retentate channels for low pressure drop
- Low hold-up volume
- Monolithic design
- All ports located on the product plate
Overview
Specifications
Choose your Tangential Flow Filtration (TFF) Filter Holders
Standards for Sartoflow® 20 Filter Holders
- DIN - Feed | Retentate: 38 mm, Permeate: 26 mm
- Zoll - Feed | Retentate: 34.8 mm, Permeate: 22.1 mm
- ISO - Feed | Retentate: 38.4 mm, Permeate: 23.7 mm
- JIS-G - Feed | Retentate: 35.7 mm, Permeate: 23 mm
Consumables for the Sartoflow® 20 Filter Holders
The Sartoflow® 20 filter holders are compatible with the following TFF Cassettes:
- Sartocon® TFF Cassettes (2 - 20 pieces)
- Sartocube® TFF Cassettes (2 or 4 pieces)
Disclaimer: Please note that the TFF Cassettes are not included with the Sartoflow® 20 Filter Holders and must be ordered separately.
Accessories for the Sartoflow® 20 Filter Holders
- Sartoflow® Wedge (U1-SCUBE-WEDGE)
- Sartoflow® Heatshield (1ZJO--0001)
- Threaded spacer nominal length 100 mm (17000---309)
- Threaded spacer nominal length 65 mm (17000---314)
- Dummy module (20 mm) (302020D-C)
- Dummy module (40 mm) (302040D-C)
- Dummy module (100 mm) (302100D-C)
- Sartocon® CIP Flush Cassette (3020000000E--SG)
- Sartocon® Flush Plate (302030C-C)
- Enerpac P-392 hydraulic hand pump set, 1.5 m (1ZW---0004)
- Trolley for Sartoflow® 20 (179SFG-18)
Applications
-
Application
-
Concentration
-
Diafiltration
-
Protein
-
Vaccine
- Antibody
-
Concentration
-
Application Area
-
Process development
-
Preclinical and clinical studies
-
Pilot
- Production
-
Process development
Connections (Physical)
-
ConnectionsISO
-
Connector(s)1"-1.5" Tri-clamp sanitary flange (DN25)
Dimensions
-
Dimensions WxDxH240 × 348 × 1230 mm
-
Feed / Retentate38.4 mm
-
Filtration Areaup to 14 m²
-
Permeate23.7 mm
General Specifications
-
Cassette CapacitySartocon® Cassettes: ≤ 20
-
Cassette FormatSartocon® Cassettes
-
Electro PolishedElectro Polished
-
Mirror InvertedYes
-
Surface Roughness of Wetted PartsRa <= 0.6 µm
Materials of Construction
-
Filter- and Clamping Plate Material316L (1.4435) stainless steel
Product Information
-
BrandSartoflow®
-
Filter Holder TypeProcess Filter Holder
-
Filter TypeTFF
-
Typehydraulic
Volume
-
Volume200 L to >2,500 L