Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Tangential Flow Filtration (TFF)
- TFF Holders & Accessories
- Sartoflow® Filter Holders
Sartoflow®10 | ISO | TFF Filter Holder
Filter holder for up to 10 Sartocon® TFF cassettes.
ISO Standard - Feed | Retentate: 29.7 mm, Permeate: 18.1 mm
Key Features
- Hydraulic closure
- Self-draining and self-venting thanks to vertical positioning
- Large retentate channels for low pressure drop
- Low hold-up volume
- Monolithic design
- All ports located on the product plate
Cassette Capacity
Mirror Inverted
Connections
- Item No.:
- 179-6DI297181E
- Piece
- 1
Sartoflow®10 | ISO | TFF Filter Holder
Filter holder for up to 10 Sartocon® TFF cassettes.
ISO Standard - Feed | Retentate: 29.7 mm, Permeate: 18.1 mm
Key Features
- Hydraulic closure
- Self-draining and self-venting thanks to vertical positioning
- Large retentate channels for low pressure drop
- Low hold-up volume
- Monolithic design
- All ports located on the product plate
Overview
Specifications
Choose your Tangential Flow Filtration (TFF) Filter Holders
Standards for Sartoflow® 10 Filter Holders
- DIN - Feed | Retentate: 26 mm, Permeate: 16 mm
- Zoll - Feed | Retentate: 22.1 mm, Permeate: 15.7 mm
- ISO - Feed | Retentate: 29.7 mm, Permeate: 18.1 mm
- JIS-G - Feed | Retentate: 23 mm, Permeate: 23 mm
Consumables for the Sartoflow® 10 Filter Holders
The Sartoflow® 10 filter holders are compatible with the following TFF Cassettes:
- Sartocon® TFF Cassettes (1 - 10 pieces)
- Sartocube® TFF Cassettes (1 or 2 pieces)
Disclaimer: Please note that the TFF Cassettes are not included with the Sartoflow® 10 Filter Holders and must be ordered separately.
Accessories for the Sartoflow® 10 Filter Holders
- Sartoflow® Wedge (U1-SCUBE-WEDGE)
- Sartoflow® Heatshield (1ZJO--0001)
- Threaded spacer nominal length 100 mm (17000---309)
- Threaded spacer nominal length 65 mm (17000---314)
- Dummy module (20 mm) (302020D-C)
- Dummy module (40 mm) (302040D-C)
- Dummy module (100 mm) (302100D-C)
- Sartocon® CIP Flush Cassette (3020000000E--SG)
- Sartocon® Flush Plate (302030C-C)
- Enerpac P-392 hydraulic hand pump set, 1.5 m (1ZW---0004)
Applications
-
Application
-
Concentration
-
Diafiltration
-
Protein
-
Vaccine
- Antibody
-
Concentration
-
Application Area
-
Process development
-
Preclinical and clinical studies
-
Pilot
- Production
-
Process development
Connections (Physical)
-
ConnectionsISO
-
Connector(s)1"-1.5" Tri-clamp sanitary flange (DN25)
Dimensions
-
Dimensions WxDxH240 × 348 × 695 mm
-
Feed / Retentate29.7 mm
-
Filtration Areaup to 7 m²
-
Permeate18.1 mm
General Specifications
-
Cassette CapacitySartocon® Cassettes: ≤ 10
-
Cassette FormatSartocon Cassettes
-
Electro PolishedElectro Polished
-
Mirror InvertedNo
-
Surface Roughness of Wetted PartsRa <= 0.4 µm
Materials of Construction
-
Filter- and Clamping Plate Material316L (1.4435) stainless steel
Operating Conditions
-
Maximum Operating Pressure4 bar (58 psi)
Product Information
-
BrandSartoflow®
-
Filter Holder TypeProcess Filter Holder
-
Filter TypeTFF
-
Typehydraulic
Volume
-
Volume30 L to >2,000 L