Unisart® CN 140 Backed Nitrocellulose Membrane, 1 roll per pack
Top Features of Unisart® CN 140 Backed Nitrocellulose Membrane
- General purpose membrane with high protein binding capacity
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Popular Applications of Unisart® CN 140 Backed Nitrocellulose Membrane
- Lateral flow immunoassays
- Rapid antigen tests
- Reel-to-reel manufacturing
- Price (USD):
- $311.00
- Item No.:
- 1UN14ER100020NT
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Unisart® Diagnostic Membranes
Unisart® CN 140 is the gold standard in our portfolio. It is the membrane of choice for many different tests in lateral flow assays with a capillary speed of 95 - 155 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 225 - 255 µm.
Unisart® CN 140 is the membrane of choice when the following things are needed:
- very good sensitivity and
- fast background clearance
This membrane is perfectly suited for general use purposes.
The Unisart® diagnostic membranes have been designed to be the best substrate for rapid lateral flow tests.
All backed Unisart® membranes perfectly fit diagnostic manufacturer production needs from thousand strips on manual cards to million strips on reel-to-reel equipment.
Their white, flat and smooth surface is free of macroscopic defects and foreign matters allowing a consistent dispensing of sharp capture and control reagents lines.
Application Notes
Brochure
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width20 mm
-
Membrane Thickness225 - 255 µm
Features
-
Max Splices3
Materials of Construction
-
Backing100 µm clear Polyester
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed95–155 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 140
-
Pack Size1 roll
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.