- Shop
- Water Purification
- Consumables
- Arium® Comfort Kit
Arium® Comfort Kit
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
For intended use with:
- Arium® Comfort I
- Arium® Comfort II
Qty. 1 unit/pack
- Article number:
- H2O-C-PACK
Arium® Comfort Kit
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
For intended use with:
- Arium® Comfort I
- Arium® Comfort II
Qty. 1 unit/pack
Overview
Specifications
Arium® Comfort Kit
Dimensions
-
Dimensions WxDxH305 × 255 × 455 mm
Features
-
Device/Instrument CompatibilityArium® Comfort
Materials of Construction
-
Materials of ConstructionHigh-purity polypropylene
Product Information
-
BrandArium®
-
Filter TypeIon Exchange Activated Carbon
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.