Arium® Comfort Pre-treatment Cartridge
Pre-filter consisting of high efficient activated carbon combined with a process optimizing catalyst. Removes reliable oxidizing agents, heavy metals and particular impurities.
For intended use with:
<ul><li>Arium® Comfort I</li></ul><ul><li>Arium® Comfort II</li></ul>Qty. 1 unit/pack
- Item No.:
- H2O-CPFCO-1
- Availability:
- pcs
- Piece
- 1
Choose your Lab Water Consumables
Arium® Comfort Pre-treatment Cartridge
Dimensions
-
Dimensions WxDxH280 x 210 x 140 mm
Features
-
Device/Instrument CompatibilityArium® Comfort
Materials of Construction
-
Materials of ConstructionHigh-purity polypropylene
Product Information
-
BrandArium®
-
Filter TypeSpherical, catalytically activated carbon
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.