- Shop
- Water Purification
- Consumables
- Arium® Cleaning Syringe
Arium® Cleaning Syringe
Cleaning syringe for effective removal of impurities.
Intended use for:
- Arium® Pro UF
- Arium® Pro VF
Qty. 1 unit/pack
- Item No.:
- 611CDS1
Arium® Cleaning Syringe
Cleaning syringe for effective removal of impurities.
Intended use for:
- Arium® Pro UF
- Arium® Pro VF
Qty. 1 unit/pack
Overview
Specifications
Arium® Cleaning Syringe
Dimensions
-
Dimensions WxDxH171 × 233 × 175 mm
Features
-
Device/Instrument CompatibilityArium® Pro
Product Information
-
BrandArium®
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.