Arium® Biological Kit
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
Included in the equipment supplied:
- 1 x Pre-polishing Cartridge
- 1 x Polishing Cartridge
For intended use with:
- Arium® Pro UF
Qty. 2 units/pack
- Item No.:
- H2O-B-PACK
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Lab Water Consumables
Arium® Biological Kit
Datasheet
Applications
-
ApplicationBiological Kit, Arium® Pro cartridge set for biological ultrapure water applications
Dimensions
-
Dimensions WxDxH305 x 255 x 455 mm
Features
-
Device/Instrument Compatibility
-
Arium® Pro UV
- Arium® Pro VF
-
Arium® Pro UV
Materials of Construction
-
Materials of ConstructionPolypropylene (PP) Housing, Stainless steel Fixing Screws
Product Information
-
BrandArium®
-
Filter TypeIon Exchange Activated Carbon
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.