- Shop
- Water Purification
- Consumables
- Arium® Pro Ultrafilter
Arium® Pro Ultrafilter
Ultrafilter for effective removal of endotoxines, RNase and DNase.
Intended use for:
- Arium® Pro UF
- Arium® Pro VF
Qty. 1 unit/pack
- Article number:
- 611CDU5
Arium® Pro Ultrafilter
Ultrafilter for effective removal of endotoxines, RNase and DNase.
Intended use for:
- Arium® Pro UF
- Arium® Pro VF
Qty. 1 unit/pack
Overview
Specifications
Arium® Pro Ultrafilter
Dimensions
-
Dimensions WxDxH370 × 120 × 80 mm
Features
-
Device/Instrument CompatibilityArium® Pro
Materials of Construction
-
Materials of Construction
-
Polycarbonate housing & caps
-
Polypropylene plugs
-
Polyuerthane composite material
- Polysulfone membrane
-
Polycarbonate housing & caps
Operating Conditions
-
Maximum Operating Pressure3 bar at room temperature
Product Information
-
BrandArium®
-
Filter TypeCrossflow filter
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.