- Shop
- Tangential Flow Filtration (TFF)
- Single-use TFF Assemblies
- Sartoflow® 150 Single-Use Flow Kits
Sartoflow® STD 150 - Retentate
The Sartoflow® 150 single-use TFF flow kit for use with the Sartoflow® 150 system:
- Faster change-over between different products
- More efficient and productive system use
- Increased facility flexibility
- Increased productivity per sqm manufacturing space
Key Features of the System
- Flexibility to run various types of TFF modules and cassettes
- Designed to generate scalable data for use in small-scale production and process development
- Reliable scale-up to larger scale SUTFF systems
Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.
Type
- Article number:
- 7442-1057C
Sartoflow® STD 150 - Retentate
The Sartoflow® 150 single-use TFF flow kit for use with the Sartoflow® 150 system:
- Faster change-over between different products
- More efficient and productive system use
- Increased facility flexibility
- Increased productivity per sqm manufacturing space
Key Features of the System
- Flexibility to run various types of TFF modules and cassettes
- Designed to generate scalable data for use in small-scale production and process development
- Reliable scale-up to larger scale SUTFF systems
Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.
Overview
Specifications
Choose your Sartoflow® 150 SU Flow Kits
Single-Use Flow Kit for the Sartoflow® 150 System
The complete Sartoflow® 150 flow kit contains the following products:
- Sartoflow® STD 150 - Feed (7442-1057A)
- Sartoflow® STD 150 - Diafiltration (7442-1057F)
- Sartoflow® STD 150 - Retentate (7442-1057C)
- Sartoflow® STD 150 - Permeate 1/2 (7442-1057D)
- Sartoflow® STD 150 - Permeate 2/2 UV (7442-1057J)
- Optional Sartoflow® STD 150 - 10 L Bag (7442-1057K)
Standards for the Sartoflow® 150 Single-Use Flow Kits
- Manufactured in a controlled environment (Class 7 in operation according to ISO 14644) under a quality system certified according to ISO 9001
- Feature components tested for biocompatibility and certified according to USP <88>
- Feature components certified as TSE | BSE-free
- Manufactured according to a validated assembly process Supplied
Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.
Applications
-
Application
-
Diafiltration
-
Ultrafiltration
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
DNA Concentration
-
Antibody Purification
-
Desalting
-
Buffer Exchange
-
Protein Concentration
- Single Use Processing
-
Diafiltration
-
Application Area
-
Vaccines
-
Monoclonal antibody production
- Recombinant protein production
-
Vaccines
-
Process StepProcess Development
Connections (Physical)
-
Connector(s)MPC
Dimensions
-
Tube Size (ID – OD)3/8” (9.6 mm)
Features
-
ReusableNo
General Specifications
-
Additional Product Specifications
-
Pressure sensor
- Flow sensor
-
Pressure sensor
-
TubingPlatinum-cured silicone, reinforced in high-pressure sections
Materials of Construction
-
Connector MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone
Product Information
-
BrandSartoflow®
-
Packagingdouble bagged
-
TypeRetentate
Sterility/Purity
-
Sterilization MethodGamma irradiation