HEK ViP NX, liquid, 20 L Bag
Our high performing HEK media are designed to best fit with the high variability of HEK293 cell lines, the versatility of AAV and complexity of viral vector processes from early clinical phases to large commercial scale.
Human embryonic kidney (HEK 293) cells and human cell lines are commonly used for Gene Therapy applications (AdenoAssociated Virus) , Gene Modified Cell therapy (Lentivirus), Viral vector Vaccines( Adenovirus) and Proteins production.
- Item No.:
- 892-0020BAG
- Min. Order Qty.
- 10
*Custom/bulk order quotes are provided within 72 hours of request.
HEK293 Media Sample Kit
Sample media for gene therapy and viral vector vaccines.
Suitable for HEK (e.g., HEK293) and other human cell lines for Infection & Stable expression in suspension
Chemically defined, serum-free, animal component-free, serum-free and hydrolysate-free
Little or no adaptation required from other serum-free media
Supports stable growth of suspension cells at high viability in seed train culture
Manufactured under ISO 9001 QMS (Quality Statement)
Applications
-
Application
-
Viral Vector Vaccine
- Gene therapy
-
Viral Vector Vaccine
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
Product Information
-
Pack Size1
-
Package TypeBag
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume20L