- Shop
- Water Purification
- Consumables
- Arium® Mini UV Lamp
Arium® Mini UV Lamp
UV Lamp (185/254 nm) for the removal of organic impurities
For intended use with:
- Arium® Mini
- Arium® Mini Essential
- Arium® Mini Plus
- Item No.:
- H2O-CEL1
Arium® Mini UV Lamp
UV Lamp (185/254 nm) for the removal of organic impurities
For intended use with:
- Arium® Mini
- Arium® Mini Essential
- Arium® Mini Plus
Overview
Specifications
Arium® Mini UV Lamp
Dimensions
-
Dimensions WxDxH80 × 380.8 × 0 mm
Features
-
Device/Instrument Compatibility
-
Arium® Mini UV
-
Arium® Mini Essential UV
- Arium® Mini Plus UV
-
Arium® Mini UV
Product Information
-
BrandArium®
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.