- Shop
- Water Purification
- Consumables
- Arium® Mini Pre-treatment cartridge
Arium® Mini Pre-treatment cartridge
Pre-filter consisting of high efficient activated carbon combined with a process-optimized RO module. Removes reliable oxidizing agents, heavy metals and
particular impurities.
For intended use with:
- Arium® Mini Plus
- Arium® Mini Plus UV
Qty. 1 units/pack
- Item No.:
- H2O-CPR
Arium® Mini Pre-treatment cartridge
Pre-filter consisting of high efficient activated carbon combined with a process-optimized RO module. Removes reliable oxidizing agents, heavy metals and
particular impurities.
For intended use with:
- Arium® Mini Plus
- Arium® Mini Plus UV
Qty. 1 units/pack
Overview
Specifications
Arium® Mini Pre-treatment cartridge
Dimensions
-
Dimensions WxDxH250 × 170 × 440 mm
Features
-
Device/Instrument CompatibilityArium® Mini Plus
Materials of Construction
-
Materials of ConstructionHigh-purity polypropylene
Product Information
-
BrandArium®
-
Filter TypeSpherical, catalytically activated carbon
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.