Arium® Mini Essential Extend Lab Water Purification System
The Arium® Mini Essential Extend is a water purification system from pretreated water to Type I water. It combines maximum flexibility with a compact design, featuring a removable dispensing unit for convenience without compromising on consistently high water quality for up to 10 liters per day. Available with or without an integrated UV lamp, depending on your specific application needs.
Top features of Arium® Mini Essential Extend
- Easily removable dispensing unit with magnetic mount for ergonomic and splash-free filling into a wide variety of containers
- Manual and volume-controlled water dispensing
- Dispensing of the last dispensed volume
- Can be combined with Sterile Plus final filter or CellPlus filter
Popular Applications for Arium® Mini Essential Extend
- Preparation of samples, media and buffers
- Cell and tissue cultures
- Gas Chromatography
- Price (USD):
- $6,960.00
- Item No.:
- H2O-MUR-UV-T
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Arium® Mini
Our Arium® Mini Extend versions (Arium® Mini Plus Extend and Arium® Mini Essential Extend) have an integrated, removable dispenser that provides you even more flexibility. By combining the dispensing unit with the ultrapure water system, the device remains compact and fits into any laboratory due to its small footprint.
You can operate the manual- and volume-controlled water dispensing directly from the handheld or the intuitive display. The last volume dispensed is also accessible and adjustable via both the dispenser and the display.
The flexible dispensing unit enables comfortable and ergonomic filling into variously sized vessels and participates in the device's water circulation to maintain consistently high water quality.
System setup
- All in one system: Combined display, operation, and dispensing unit
- Large touch display: Easy to read, easy to operate
- Removable dispenser: Flexible dispensing into various vessel types
System operation
- Easy to operate: Intuitive operation navigation – direct access to all functions
- Simplifies recurring volume dispense: Displays last dispensed volume
- Quick and easy volume adjustment: Allows numerical volume setting
- Small volume handling: Dispensing of volumes as low as 50 mL
Remote dispenser
- Increased flexibility for various vessels
- Start manual dispensing from the system display or the handheld dispenser
- volume numerically via system display or +/- adjustments on handheld dispenser
- Access last dispensed volume via system display or +/- adjustments on handheld dispenser
Consumables
- Cost efficient: Individual cartridge packaging allows for separate changes
- Sustainable: Type I water cartridge filled with 1000 mL resin for efficient long-term operation
- Personalized: Select a system with or without UV lamp based on application requirements .
Applications
-
Application
-
GC-MS
-
ELISA
-
Preparation of Reagents
-
IC
-
HPLC/UHPLC
-
Buffer and Media Prep
-
AAS
-
Histology
-
Photometry
-
TOC-Analysis
- Feed Lab Water Systems
-
GC-MS
Features
-
UV SourceYes
General Specifications
-
Feed Water Source
-
DI
-
Distilled water
-
EDI
- RO
-
DI
Physicochemical Information
-
Total Organic Carbon (TOC)≤ 5 ppb
Power Requirements
-
Line Voltage100-240 V
Product Information
-
BrandArium® Mini
-
Installation OptionBenchtop
-
Pre Treatment Water ConsumptionN/A
-
Ultrapure Water Consumption1-10 L/day
-
Water System TypeType 1 Ultrapure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
Water Dispensing Flow Rate (Type 1)1 L/min
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.