Arium® Universal Kit
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of drinking water.
Incl. in the equipment supplied:
- 1 x Pre-treatment Cartridge
- 1 x Polishing Cartridge
For intended use with:
- Arium® Pro
- Arium® Pro DI
- Arium® Pro UF
- Arium® Pro UF
- Arium® Pro VF
Qty. 2 units/pack
- Item No.:
- H2O-U-PACK
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Lab Water Consumables
Arium® Universal Kit
Datasheet
Applications
-
ApplicationUniversal Kit, Arium® Pro cartridge set for untreated feedwater
Dimensions
-
Dimensions WxDxH295 × 260 × 450 mm
Features
-
Device/Instrument CompatibilityArium® Pro
Materials of Construction
-
Materials of Construction
-
Polypropylene housing
- Stainless steel fixing screws
-
Polypropylene housing
Product Information
-
BrandArium®
-
Filter TypeIon Exchange Activated Carbon
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.