Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Ksep® 6000S System

Advanced, scalable, single-use automated centrifugation systems

Sartorius Ksep® systems provide robust, single-use bioprocessing solutions in the areas of recombinant therapeutics, cell therapy, vaccine manufacturing, and blood processing.

As per your process requirements, our fully-automated systems are optimized to recover supernatant or solids (cells | particles) in a continuous manner.

Ksep® systems solve the problems of traditional centrifugation and filtration based technologies by handling very high cell densities while providing high recoveries and product quality.

Item No.: 
KSEP6000S
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.

Patented Ksep® systems technology is the only current technology that provides significant advantages for users that want to either harvest cells as product or discard cells as by-product during manufacturing.

Benefits

Smart Bioprocessing

  • Integrates and | or reduces processing steps and time
  • Improves recoveries of both solids and liquids
  • Provides option to selectively remove small particulate impurities, e.g. plastic generated, cell debris
  • Built-in scalability (4 – 6 fold) for development and manufacturing using the same system
  • Automated with option to run in complete manual mode
  • No hardware change for different applications
  • Handles low to high cell density cultures (>150 million cells/mL) equally well

Advanced Cell Handling

  • Imparts low shear on cells and keeps the cells intact
  • Maintains a healthy environment to sustain cell viability
  • Complete supernatant product recovery from slurry without dilution
  • Reduces intracellular protein contamination for harvest applications by keeping the cells intact

Ensures cGMP Manufacturing

  • Closed system with single-use class VI product contact surfaces
  • Simple, robust, and scalable
  • One software for all systems
  • Clog-free and continuous operation

Applications

  • Harvest | Clarification
  • Cell Therapy
  • Vaccine Manufacturing
  • Blood Processing
  • Learn more at www.sartorius.com/ksep-systems

Applications

  • Application
    • Cell Culture (Vaccine)
    • Cell Therapy
    • Cell Culture (recombinant proteins, mAbs)

Connections (Data)

  • Data Transfer
    • USB
    • J45-Ethernet
    • LAN
    • Twincat TS6100-OPC-UA server
    • OPC Expert

Connections (Physical)

  • Connections
    5/8″ × 3/8″ C-Flex

Dimensions

  • Dimensions WxDxH
    225 × 106 × 179 cm

General Specifications

  • Cell Capacity per Cycle
    (CHO) Up to 1200 Billion
  • Flow Rate
    720 L/hr
  • Maximum Gravitational Force
    2,000 g

Materials of Construction

  • Connector Material
    C-Flex® 374 (TPE)

Power Requirements

  • Power Requirements
    208 – 240 V3 Ph (US) | 400 V3 Ph (EU); 60 A

Product Information

  • Brand
    Ksep®

Volume

  • Volume
    6,000 mL (6 × 1,000 mL)
  • Working Volume
    100 – 2000 L
´