Choose your product
Filter by product attributes
Products (13)
Added to Shopping Cart
-
Item no.Filtration Area0.2 m² | 2.15 ft²Delivery ConditionSterile - Gamma irradiatedItem no.Filtration Area0.2 m² | 2.15 ft²Delivery ConditionSterile - Gamma irradiatedItem no.Filtration Area0.2 m² | 2.15 ft²Delivery ConditionNon sterile - Gamma irradiatableItem no.Filtration Area200 cm² | 0.22 ft²Delivery ConditionNon sterile - Gamma irradiatable
-
Item no.Filtration Area0.8 m² | 8.6 ft²Delivery ConditionNon sterile - Gamma irradiatableItem no.Filtration Area0.8 m² | 8.6 ft²Delivery ConditionNon sterile - Gamma irradiatableItem no.Filtration Area0.8 m² | 8.6 ft²Delivery ConditionSterile - Gamma irradiatedItem no.Filtration Area2.4 m² | 25.8 ft²Delivery ConditionNon sterile - Gamma irradiatable
-
-
Application:
- Virus clearance: Virosart® HF targets the removal of both small non-enveloped viruses (20 nm) e.g. PPV, MVM and larger enveloped viruses (> 50 nm) e.g. MuLV from biopharmaceutical feed streams.
- Target molecule: The main application for Virosart® HF filters is the virus filtration of monoclonal antibodies (mAbs), antibody fragments (Fab) or small recombinant proteins (< 150 kD).
- Positioning: Virosart® HF is used towards the end of the purification process of biopharmaceutical products for the virus filtration. At this stage, the purity of the biopharmaceutical product is at its highest and so fouling of the filter by contaminants (DNA, CHOP, aggregates & lipoproteins) will be low.
Product Benefits:
- Robust virus clearance: Virosart® HF retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV). This filter offers highest virus safety over the entire flow decay profile independently of operating pressure.
- Short processing times: Based on a unique modified PES membrane, Virosart® HF provides highest flow rates and excellent capacity.
- Smart process transfer: The hollow fiber format supplies highest consistency and scalability from lab to process scale.
- Cost efficiency: The high packing density of the elements combines extremely low hold up and flushing volumes with low footprint requirements.
- Ready to use: The sterile delivery secures ease of use as well as fast installation of the filter elements.
- Ease of use: Virosart® HF are tested for integrity using a water-based diffusion test, e.g. based on the Sartocheck® technology of Sartorius Stedim Biotech
Regulatory Compliance
- Each individual filter is tested for integrity and for water flux during manufacturing
- Validated for ≥ 4 LRV removal of small non-enveloped viruses using bacteriophage PP7
- Designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System
- Meet or exceed the requirements for WFI quality standards set by the current USP
- Non pyrogenic according to USP Bacterial Endotoxins
- USP Plastic Class Test VI
Application Notes
Brochure
Datasheet
Flyer
Poster
User Manual
Product Information
-
BrandVirosart® HF