Go Against the Flow: Intuitive, Effortless and Sustainable TFF for the Lab
Vivaflow® SU introduces a wider range of membrane chemistries and MWCOs than ever before, helping to ensure an optimal process for every macromolecule and UF | DF application. Each membrane is available in two kits: one to run each cassette individually and one to run both cassettes in series. This provides the ability to concentrate any sample between 0.1 and 1 L, right out of the box, with every component always serving a purpose.
Key Benefits
- Intuitive: True plug and play set up
- Economical: Runs on a standard pump
- Efficient: Optimization-free UF | DF
- Flexible: Process any macromolecule
- Safe: Eliminate cleaning and carryover
- Sustainable: Reduce single-use waste
Recommendations
For feed volumes between 0.1 and 0.5 L, choose the kits designed to run each cassette individually, and for feed volumes between 0.5 and 1 L, use the kits that allow you to run both cassettes in series.
To perform diafiltration, the feed reservoir and an additional tubing kit can be ordered separately.